Swing frame stay

Article no.: SR 1980200

Secures the swing frame in the open position.

Article no.:
SR 1980200
Design
with 180° hinge
Product description
Secures the swing frame in the open position.
Installation options
For mounting on swing frame, large: at the bottom of the enclosure (with safety catch at 160°)
Packs of
1 pc(s).
Net weight
0.585 kg
Gross weight
0.6 kg
Customs tariff number
83024900
EAN
4028177013254
ETIM 9
EC002626
ETIM 8
EC002626
ECLASS 8.0
27189266
Product description
SR Swing frame stay, with 180°-hinge
Documentation
Instructions