For secure attachment of small, non-482.6 mm (19")-conforming equipment.
- Article no.:
- DK 7246500
- Product description
- For secure attachment of non-482.6 mm (19")-conforming small appliances such as modems, power packs, routers etc. Angular support for mounting in the free space at the side between the 482.6 mm (19") level and the side panel on mounting angles or punched sections. Attachment of the components and connection cables can be achieved quickly and easily using nylon tape or cable ties. Also suitable for cable routing in the enclosure depth.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Dimensions
- Width: 350 mm
Height: 150 mm
Depth: 97 mm - Packs of
- 1 pc(s).
- Net weight
- 1.05 kg
- Gross weight
- 1.167 kg
- PCF per pack (cradle-to-gate)
- 4.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177625464
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Support for small appliances, WHD: 350x150x97 mm
Support for small appliances
For secure attachment of non-482.6 mm (19 inch)-
conforming small appliances such as modems,
power packs, routers etc. Angular support for
mounting in the free space at the side between
the 482.6 mm (19 inch) level and the side panel on
L-shaped mounting angles, mounting frames or
punched sections.
Attachment of the components and connection
cables can be achieved quickly and easily using
nylon tape or cable ties. Also suitable for cable
routing in the enclosure depth.
Dimensions:
WxHxD 350x150x97 mm
Material:
Sheet steel, zinc-plated, passivated
Supply includes:
Packs of 1
Assembly parts.
For secure attachment of non-482.6 mm (19 inch)-
conforming small appliances such as modems,
power packs, routers etc. Angular support for
mounting in the free space at the side between
the 482.6 mm (19 inch) level and the side panel on
L-shaped mounting angles, mounting frames or
punched sections.
Attachment of the components and connection
cables can be achieved quickly and easily using
nylon tape or cable ties. Also suitable for cable
routing in the enclosure depth.
Dimensions:
WxHxD 350x150x97 mm
Material:
Sheet steel, zinc-plated, passivated
Supply includes:
Packs of 1
Assembly parts.