- Article no.:
- DK 7066.700
- Product description
- Fixed component shelves are easily converted to full withdrawal. For this purpose, the existing fastening bolts or mounting rails (heavy-duty version) are exchanged for the telescopic slides.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Suitable for component shelf depth
- 700 mm
- Load capacity
- 100 kg
- Note
- For installation and locking on a 25 mm pitch pattern in the enclosure depth.
- Packs of
- 2 pc(s).
- Net weight
- 4.13 kg
- Gross weight
- 4.33 kg
- PCF per pack (cradle-to-gate)
- 16.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177221468
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Telescopic slides for component shelf, 100 kg, For D: 700 mm
- Documentation
- Instructions
Heavy duty telescopic slides D: 700 mm
Fully extendible. Fixed component shelves are easily
retro-converted to full withdrawal. In this case the
existing fastening bolts or mounting rails are replaced
by the telescopic slides and fitted to the component
shelf's divider kit.
For use with 700 mm deep component shelves
For installation and locking on a 25 mm pitch pattern
in the enclosure depth; load capacity per pair: 50/100
kg.
Material: Sheet steel, spray finished in RAL 7035
Fully extendible. Fixed component shelves are easily
retro-converted to full withdrawal. In this case the
existing fastening bolts or mounting rails are replaced
by the telescopic slides and fitted to the component
shelf's divider kit.
For use with 700 mm deep component shelves
For installation and locking on a 25 mm pitch pattern
in the enclosure depth; load capacity per pair: 50/100
kg.
Material: Sheet steel, spray finished in RAL 7035