- Article no.:
- PS 2413550
- Product description
- Made of clear chromated steel strip, 75 mm² cross section, for cable shield contact.
- Supply includes
- Assembly parts
- Length
- 550 mm
- Number of connections
- 16
- Packs of
- 1 pc(s).
- Net weight
- 0.42 kg
- Gross weight
- 0.46 kg
- Customs tariff number
- 73269098
- EAN
- 4028177163287
- ETIM 9
- EC000329
- ETIM 8
- EC000329
- ECLASS 8.0
- 27400605
- Product description
- PS EMC shield bus, L: 550 mm
- Documentation
- Info sheet