- Article no.:
- FT 2740000
- Product description
- For external mounting on an AE instead of a door and on surfaces. Frame construction with corner connectors on the inside, 3 mm aluminium plate secured from the inside and sealed against the frame.
- Material
- Aluminium, natural anodised
- Supply includes
- Aluminium frame
Display panel
Hinges
Brackets
- Protection category to IEC 60 529
- IP 54
- Note
- When installing instead of a door, the cam lock is required
- To fit
- Enclosure type: AE
Width: = 200 mm
Height: = 300 mm
- Dimensions
- Width: 197 mm
Height: 297 mm
Depth: 34 mm
- Dimensions of aluminium plate
- Width: 143 mm
Height: 243 mm
- Area available for population
- Width: 127 mm
Height: 227 mm
- Note on Model No.
- With AE, only for use on the rear panel
- Packs of
- 1 pc(s).
- Net weight
- 1.237 kg
- Gross weight
- 1.42 kg
- Customs tariff number
- 76169990
- EAN
- 4028177031838
- ETIM 9
- EC000747
- ETIM 8
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
FT Operating panel, WHD: 197x297x34 mm, for WH: 200x300 mm