As an alternative to the standard lock insert with or without lock cylinder insert. For use in accordance with the project-specific approved-material lists for the relevant brand.
- Article no.:
- SZ 2485020
- Design
- C
- Product description
- An alternative to the standard lock insert with or without lock cylinder insert.
- Material
- Enclosure made from fibreglass-reinforced polyamide
Locking catch: Plastic
Seal: PU
Clamp: Sheet steel, zinc-plated - Colour
- RAL 9011
- Supply includes
- Supplied without a key
- Note
- Other locks available on request.
- Note on Model No.
- The key can be removed while open! Special approval from Volkswagen/Audi is therefore needed prior to use!
- Lock
- Lock insert: Lock E1
- Packs of
- 1 pc(s).
- Net weight
- 0.05 kg
- Gross weight
- 0.058 kg
- Customs tariff number
- 39263000
- EAN
- 4028177024960
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217