- Article no.:
- SZ 2577.000
- Design
- A
- Product description
- An alternative to the standard lock insert with or without lock cylinder insert.
- Material
- Enclosure made from fibreglass-reinforced polyamide
Locking catch: Plastic
Seal: PU
Clamp: Sheet steel, zinc-plated
- Colour
- RAL 9011
- Supply includes
- Supplied with two keys
Plastic handle
Seal
Clamp
Locking catch AX
Locking catch KX
Fastening screw
- Note
- Other locks available on request.
- Lock
- Lock insert: with lock no. 3524 E
- Packs of
- 1 pc(s).
- Net weight
- 0.08 kg
- Gross weight
- 0.094 kg
- Customs tariff number
- 39269097
- EAN
- 4028177952416
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ plastic handle for AX and KX, with cylinder insert, lock no. 3524 E