Thanks to its folding action, the handle does not take up any swing space, thus maximising the door surface area available for installed equipment. Simple assembly, thanks to the snap-mounted handle system.
- Article no.:
- TS 8611070
- Design
- for profile half-cylinder
- Product description
- As the handle does not take up any swing space, due to its folding mechanism, the door surface area may be maximised for installed equipment.
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Assembly instruction
- The handle adaptor is required for mounting on glazed door TS, VX SE, lower door PC, designer door IW
- Lock
- Lock version: Prepared for the installation of profile semi-cylinders with an overall length of 40 or 45 mm (to DIN 18 252) or lock and push-button inserts with a length of 40 mm.
- To fit enclosure type
- TS
- TS IT
- VX SE
- PC enclosure door
- IW
- TS 8 bayed enclosure suites with comfort handle
- SE stainless steel
- EL 3-part, 18 – 21 U
- AX wall-mounted enclosure, 3-part
- Packs of
- 1 pc(s).
- Net weight
- 0.53 kg
- Gross weight
- 0.58 kg
- Customs tariff number
- 83024110
- EAN
- 4028177211926
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
- TS Comfort handle, for TS, TS IT, SE, PC, IW, for semi-cylinder, RAL 7035
- Documentation
- Instructions