- Article no.:
- SZ 2485100
- Design
- C
- Colour
- RAL 9011
- Note on Model No.
- Not suitable for AE 1018.600
- Lock
- Lock insert: without lock cylinder insert
- To fit enclosure type
- AE with stainless steel cam
- Based on AE with stainless steel cam
- One-piece console - stainless steel console cover
- Packs of
- 1 pc(s).
- Net weight
- 0.039 kg
- Gross weight
- 0.046 kg
- Customs tariff number
- 39269097
- EAN
- 4028177440968
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ Plastic handle, version C, without lock cylinder insert