Alternative to the standard lock insert with or without lock cylinder insert.
- Article no.:
- SZ 2575010
- Design
- B
- Material
- Die-cast zinc
- Supply includes
- Seal included
- Lock
- Lock insert: with cylinder insert, lock no. 3524 E
- To fit enclosure type
- AX with cam
- E-Box KX, sheet steel
- Console CX
- CX desk unit
- CX one-piece console
- Packs of
- 1 pc(s).
- Net weight
- 0.127 kg
- Gross weight
- 0.137 kg
- Customs tariff number
- 83024110
- EAN
- 4028177037359
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27189266
- Product description
- SZ T handle with lock cylinder insert, for AX with cam lock
- Documentation
- Info sheet