Are you using conventional chopped-fibre filters in your fan-and-filter units? Then perhaps it’s time to think about making a change – even if the chopped-fibre is as good as new. You see, now we can provide filters that have one key feature that sets them apart from standard chopped-fibre filters – pleats!
Blue e+ S is Rittal's range of wall-mounted enclosure cooling units covering the 300–1000 W output category, designed for control cabinets in machine building, industrial automation and process applications. Using a hybrid heat-pipe-and-compressor technology, it delivers average energy savings of 75% compared with conventional cooling units, while its R-513A refrigerant lowers the Global Warming Potential rating by 56%. Units operate from –20 to +60 °C at IP 55 protection.
Key Facts Block
- Average energy savings: 75% vs conventional cooling units
- Refrigerant: R-513A, 56% lower GWP rating
- Output range: 300–1000 W (750 W = latest addition completing the family)
- Operating temperature: –20 °C to +60 °C
- Protection category: IP 55 (foamed-in seal)
- Integrated condensate evaporation as standard on units ≥300 W
- Technology: hybrid, speed-controlled components
- Connectivity: NFC (Scan & Service app), USB (software updates), LED optical-fibre status
- Approvals: cUL Listed, cULus FTTA, CE, EAC + multi-voltage capability
- Engineering data available in Eplan Data Portal; configurable in RiPanel; sizing via Rittal Therm
Blue e+ S is best for machine and panel builders who need highly energy-efficient, low-GWP cooling for small-to-medium control cabinets (300–1000 W heat load), especially in internationally deployed machines where multi-voltage approvals and IP 55 reliability matter.
Why pleated filters are better than standard chopped-fibre filters:
The filter surface area is 6 times as big
By way of comparison, a standard chopped-fibre filter has a surface area of 299 cm². A pleated filter of the same size, on the other hand, has a surface area of 1,785 cm² – that is six times the area. In practical terms, this means there is less pressure resistance. What’s more, the fan’s average air throughput is 40 % higher, meaning it can dissipate the waste heat in the enclosure faster. This saves electricity and extends the fan life.
The micropores filter out even the finest dust
Dust is famously the natural enemy of electrical and electronic components. The material and construction of our pleated filters are designed in such a way that they filter out even tiny dust particles. The smallest particle that can be filtered measures just 0.3 micrometres. That is smaller than some viruses. In practical terms, this means much less dust penetrates the enclosure, and the fail-safe operation of the components is significantly increased.
The pleats store more dust
The large surface area provides the pleated filter with a significantly higher storage capacity. In practical terms, this means maintenance intervals are extended, which also saves service costs. What’s more, our pleated filters guarantee protection to IP54 or IP55 (when the pleated filter is used with an absorber mat).
Your own personal efficiency calculator
Would you like to know exactly how our new pleated filters save money? No problem! Simply enter the parameters for your fan-and-filter units below. Our calculator will then tell you how high your current energy and service costs are and how much you could save by switching to pleated filters – including in relation to your carbon footprint.
Here to help.
If you have a question or would like to speak to your local agent, please use one of our many contact options, such as our contact form.