RiMatrix Micro Data Center

Compact design, powerful performance

The RiMatrix Micro Data Center is one of the most compact IT infrastructures on the market. Its preconfigured, modularly adaptable solutions are sure to impress. With integral cooling, power supply and security functions, it boasts rapid installation, exceptional energy efficiency and reliable operation, even in the most challenging environments.

Level E MDC

Protection from physical threats

As a modular IT safe, our Level E Micro Data Center protects your data from physical threats such as fire, water and dust as well as from human threats such as unauthorised access and vandalism. A choice of sizes, extendibility and adaptable climate control solutions deliver flexibility while also ensuring maximum protection for your data.

CS Toptec

All-round weather protection.

In the outdoor sector, our CS Toptec provides reliable protection from the elements for your RiMatrix Micro Data Center. With up to 4.9 kW cooling output and a total of four pre-configured variants, there is a solution for every location. Its passive cooling with patented hybrid cooling technology delivers average energy savings of 30%.

VX IT

Individually configurable

With a wide choice of scaling options plus compatibility with various cooling systems, the VX IT is the ideal platform for our RiMatrix Micro Data Center. Based on a modular concept, the rack can be tailored to your exact requirements, making it ideal for every network and server application.

We empower your IT

Maximum efficiency in a compact space: The future of edge applications

Space-saving data centres with up to four racks

Fast data, fast decision-making: Critical processes demand real-time data processing, whether in production, in interconnected cities or in hospital patient monitoring. By relocating the IT infrastructure on site, you benefit from minimal latency, a high bandwidth and reliable failure resilience.

The RiMatrix Micro Data Center offers preconfigured solutions for compact data centres with up to four racks.
A perfect fit for your requirements – and Rittal is at your side every step of the way, from initial planning until the system is up and running.

Scalable heat loss in kW

Output categories

1.6 – 5.8 kW

Cooling output from 1.6 kW to 5.8 kW

  • Complete OT solution
  • Indoor variant for small to medium-sized IT applications
  • Passive cooling with patented hybrid cooling technology
  • Up to 30% energy savings at room temperatures of up to 25°C
  • Different mounting units available with up to 5.8 kW cooling output
  • Easy to install

5.5 – 7.9 kW

Cooling output from 5.5 kW to 7.9 kW

  • Complete OT solution
  • Indoor variant for medium-sized IT applications
  • Efficient cold water cooling for a reduced carbon footprint
  • Various installation options, either connected directly to the cold water supply or by configuring a suitable chiller
  • Up to 7.9 kW cooling output with redundancy available
  • Easily scalable up to 2 or 4 racks
  • Variants in a security safe are also available

12 – 53 kW

Cooling output from 12 kW to 53 kW

  • Complete OT solution
  • Indoor variant for medium-sized to large IT applications.
  • Cooling via air/water heat exchangers
  • High-density cooling solution up to 53 kW
  • Easily scalable for solutions up to 4 racks
  • Variants up to 30 kW in a security safe are also available

Need a higher output category?

For larger-scale requirements, discover our powerful RiMatrix Data Center – designed for maximum performance and infinite possibilities.

Bespoke solutions for your business

Use cases

The Micro Data Center from Rittal enabled us to use the proposed location, saving considerable time, energy and expense.

Anjanesh Babu,
IT Project Manager at GLAM (Oxford University)

Special situations call for special solutions

Housing- und Outdoor-Solutions

Real-time data, whatever the location

Housed in robust outdoor enclosures, RiMatrix Micro Data Centers are positioned at the precise location where data is generated, even if that is outdoors. Eliminating the need to divert via central data centres, they process data in real time, keep latencies to a minimum, and ensure a consistently high bandwidth. Even data-intensive applications run smoothly, perfectly protected from the weather and external threats. This makes them ideal for use in challenging applications such as Industry 4.0, driverless vehicles and smart cities, where reliability and speed are crucial.

  • Complete OT solution
  • Outdoor variant for small to medium-sized IT applications
  • Passive cooling with patented hybrid cooling technology
  • Cooling output up to 5 kW
  • Simple to install

Ultimate protection

If system failures are not an option, you need the ultimate in protection and availability. Localised and close to the data source, our Level E RiMatrix Micro Data Centers ensure smooth operations and the safe solutions protect sensitive data from fire, water and physical intrusion.  Companies with critical processes benefit from contiguous operational stability to reliably safeguard essential operations.

  • Complete OT solution
  • High-security variant for small and medium-sized IT applications
  • Available with up to 7.9 kW cooling output, depending on the climate control solution. Redundant variants also available.
  • Up to 30 kW simple cooling output for high-performance scenarios
  • Easily scalable from 1 to 4 racks

Perfectly coordinated systems for scaling

Your advantage in scaling

References

Dubrovnik Airport

Rittal data centre for high availability, reliability and quality

A fail-safe data centre is key to the smooth running of any airport. Rittal and local IT partners put forward a best-practice solution. The outcome is a data centre in a modular Rittal High Availability room.

Ralf Bohle GmbH

New IT infrastructure at tyre manufacturing company

At Ralf Bohle, there’s no chance of flames taking hold in the server room. The manufacturer of Schwalbe bicycle tyres has made safety and security a priority and opted for IT infrastructure from Rittal.

HamiltonJet

Data centre placed directly in the production hall

A new building would be too expensive and take too long to realise, but installation in immedi-ate proximity to the offices would be too noisy – the IT management team at HamiltonJet, a supplier to the shipbuilding industry based in Christchurch, New...

Contact