Monitor bracket

Article no.: SM 2383060

Suitable for the mounting of monitors up to 21" with VESA MIS-D or MIS-E connections. Variable mounting in the depth allows individual positioning of the monitor for ergonomic comfort. In addition, there are three setting options (+10°/0°/-20°) for ergonomic adjustment of the tilt angle.

Article no.:
SM 2383060
Design
with VESA MIS-D, MIS-E connection
Material
Sheet steel, 2 mm
Surface finish
Zinc-plated
Supply includes
1 monitor bracket
2 angle brackets
Assembly parts
Note
Adaptor rail for VX compatibility is required for mounting via VX punched sections with mounting flange in VX SE, PC
Installation options
For direct mounting on the enclosure sections in 600 mm wide enclosures
Mounting in 800 mm wide enclosures only in conjunction with punched sections with mounting flanges
To fit
Enclosure type: VX: = 600 mm
Enclosure type: TS: = 800 mm
Enclosure type: VX SE
Enclosure type: PC
Packs of
1 pc(s).
Net weight
2.5 kg
Gross weight
2.58 kg
Customs tariff number
73269098
EAN
4028177966543
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SM TFT/monitor bracket with VESA MIS-D, MIS-E connection
Documentation
Instructions