Wall mounting bracket for KL, EB, BG, AE, EL wall-mounted enclosures, TP consoles and small fibre-optic distributors

Article no.: SZ 2433500

Mounting bracket for stable mounting of small and wall-mounted enclosures.

Article no.:
SZ 2433500
Material
Stainless steel 1.4404 (AISI 316L)
Supply includes
Wall mounting bracket
Assembly parts
Wall distance
10 mm
To fit
Enclosure type: KL
EB
BG
AE
EL
Packs of
4 pc(s).
Net weight
0.32 kg
Gross weight
0.299 kg
Customs tariff number
83025000
EAN
4028177498938
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
SZ Wall mounting bracket, stainless steel, 1.4404, Wall distance 10 mm
Documentation
Info sheet