- Article no.:
- SZ 2449000
- Material
- Die-cast zinc
- Supply includes
- Assembly parts
- Door opening angle
- 180°
- Note
- The protection category of the enclosure may be reduced.
- The doors must be hinged on the same side when enclosures are bayed.
- Suitable for door variant
- Standard door
- To fit enclosure type
- AE
- Packs of
- 2 pc(s).
- Net weight
- 0.116 kg
- Gross weight
- 0.12 kg
- Customs tariff number
- 83021000
- EAN
- 4028177023246
- ETIM 9
- EC001167
- ETIM 8
- EC001167
- ECLASS 8.0
- 27409219
- Product description
-
SZ 180° hinge, for AE, Standard door