- Article no.:
- SZ 2519000
- Product description
- To secure the door in the open position. May be fitted without machining the enclosure.
- Supply includes
- Assembly parts
- Mounting position
- Top
- Note on Model No.
- With AE stainless steel, the perforated mounting strip is additionally required
- Note on Model No.
- not suitable for AE 1032.500 and AE 1035.500
- To fit enclosure type
- AE
- AE stainless steel
- Packs of
- 5 pc(s).
- Net weight
- 0.55 kg
- Gross weight
- 0.557 kg
- Customs tariff number
- 83024900
- EAN
- 4028177026018
- ETIM 9
- EC002626
- ETIM 8
- EC002626
- ECLASS 8.0
- 27189266
- Product description
-
SZ Door stay, for AE