- Article no.:
- AX 2519.020
- Product description
- To secure the door in the open position. May be fitted without machining the enclosure.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Mounting position
- Top
- Assembly instruction
- For installation in AX sheet steel, only in conjunction with rail for interior installation AX
- To fit enclosure type
- AX sheet steel
- CX pedestal
- CX one-piece console
- Packs of
- 1 pc(s).
- Net weight
- 0.09 kg
- Gross weight
- 0.093 kg
- Customs tariff number
- 83024900
- EAN
- 4028177970366
- ETIM 9
- EC002626
- ETIM 8
- EC002626
- ECLASS 8.0
- 27189266
- Product description
-
AX door stay