Two-part gland plate with foam rubber cable clamp strip for AX

Article no.: SZ 2566450

The divided gland plate supports simple mounting on the enclosure and offers a range of different installation options. For simple insertion of cables with and without connectors into the enclosure. Special drilled holes in the gland plate ensure automatic potential equalisation during screw-fastening. Bolts, clips and earthing cables are no longer required.

Article no.:
SZ 2566450
Design
two-piece
Material
Sheet steel
Colour
RAL 7035
Supply includes
Assembly parts
Note
The allocation of gland plate sizes is indicated on the relevant enclosures
When installing in enclosure width >760 mm, 2 packs are required
Dimensions
Width: 401 mm
Depth: 221 mm
To fit
Enclosure type: AX
To fit Model No.
1110.000
1114.000
1130.000
1213.000
1350.000
1115.000
1214.000
Gland plate
Size: 6
Packs of
1 pc(s).
Net weight
1.3 kg
Gross weight
1.36 kg
PCF per pack (cradle-to-gate)
5.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73079100
EAN
4028177973138
ETIM 9
EC000211
ETIM 8
EC000211
ECLASS 8.0
27142421
Product description
SZ Metal gland plate, two-part, for AX, with foam rubber cable clamp strip, WD 401x221 mm, for gland plate size 6
Documentation
Instructions