- Article no.:
- SK 3110.000
- Product description
- Particularly suitable for controlling fans, heaters and heat exchangers, this thermostat can also be used as a signal generator for monitoring the enclosure internal temperature.
- Benefits
- Time-saving connection technique using a terminal strip with a screw connection from the outside.
- Flexible mounting on a vertical or horizontal 35 mm support rail to EN 50 022, and snap fastening in the enclosure section or on the mounting plate using the supplied adaptor
- Technical specifications
- Bi-metal controller as a temperature-sensitive element with thermal feedback
- Contact population: Single-pole change-over contact as a quick-break contact
- Permissible contact load: Category 5 – 3 (heating) AC 10 (4) A (inductive load at cos φ = 0.6)/category 5- 4 (cooling): AC 5 (4) A (inductive load at cos φ = 0.6)/DC = max. 30 W
- Switching difference: approx. 1 K ± 0.8 K
- Colour
- RAL 7035
- Packs of
- 1 pc(s).
- Dimensions
- Width: 71 mm
Height: 71 mm
Depth: 33.5 mm
- Setting range
- 5 °C...60 °C
- Rated operating voltage
- 24 V - 230 V, 1~
- 24 V - 60 V (DC)
- Net weight
- 0.095 kg
- Gross weight
- 0.12 kg
- Customs tariff number
- 90321020
- EAN
- 4028177036598
- ETIM 9
- EC004587
- ETIM 8
- EC004587
- ECLASS 8.0
- 27210707
- Product description
-
SK Thermostat, enclosure internal thermostat, 24-230 V, 1~, 24-60 V (DC), Colour RAL 7035, WHD: 71 x 71 x 33.5 mm