- Article no.:
- SZ 4583.500
- Product description
- In an emergency situation, conventional door stays could block the escape route. The stay is activated automatically by pressure, releasing the door in both directions. In conjunction with 180° hinges, this ensures that no escape routes are blocked by open doors in the event of an emergency.
- Supply includes
- Assembly parts
- To fit enclosure type
- TS
- VX SE
- PC
- Packs of
- 1 pc(s).
- Net weight
- 0.36 kg
- Gross weight
- 0.375 kg
- Customs tariff number
- 83024900
- EAN
- 4028177576322
- ETIM 9
- EC002626
- ETIM 8
- EC002626
- ECLASS 8.0
- 27189234
- Product description
-
TS Door stay for escape routes, for TS, SE, PC