Self-tapping screw

Article no.: AX 5051.407

Article no.:
AX 5051.407
Design
Multi-tooth 25
Dimensions
Thread: M5
Thread length: 10 mm
Packs of
48 pc(s).
Net weight
0.096 kg
Gross weight
0.13 kg
Customs tariff number
73181900
EAN
4028177963269