- Article no.:
- VX 5301235
- Product description
- Additional security is achieved via the option of latching the side panel from the inside. The side panels on the frame section are screw-fastened from the inside with latching brackets.
- Surface finish
- Sheet steel, zinc-plated
- Supply includes
- 2 mounting brackets
Assembly parts
- Assembly instruction
- Access via the front and rear doors must be guaranteed
- IP protection category to IEC 60 529
- IP 55 (in conjunction with enclosures from the VX, VX IT series)
- Packs of
- 2 pc(s).
- Net weight
- 0.11 kg
- Gross weight
- 0.131 kg
- Customs tariff number
- 73269098
- EAN
- 4028177952454
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
VX internal interlock for side panel, screw-fastened, material: sheet steel, zinc-plated