- Article no.:
- SZ 6730710
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Length
- 700 mm
- Assembly instruction
- To configure the 1600 mm wide CX console and desk units and lid, you will need 2x CX interior installation rails, each 800 mm in length.
- Note
- Please observe the assembly instructions or PE conductor brochure for the relevant enclosure or case system.
- To fit
- Enclosure type: CX one-piece console
CX desk unit
CX pedestal
Width: = 800 mm
Height: = 970 mm
- Packs of
- 4 pc(s).
- Net weight
- 2 kg
- Gross weight
- 2.315 kg
- Customs tariff number
- 73269098
- EAN
- 4028177983564
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
-
SZ rail for interior installation, for CX, for WH: 800 mm