- Article no.:
- CX 6730910
- Material
- Sheet steel
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- To fit
- Enclosure type: CX pedestal
Width: = 800 mm
Depth: = 400 mm
- Protection category NEMA
- NEMA 1
- NEMA 12
- IP protection category to IEC 60 529
- IP 55
- Packs of
- 1 pc(s).
- Net weight
- 5.4 kg
- Gross weight
- 5.53 kg
- Customs tariff number
- 94039910
- EAN
- 4028177983533
- ETIM 9
- EC000784
- ETIM 8
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
CX cover plate, for CX pedestal, for WxD: 800x400 mm, sheet steel