CMC I/O units

Article no.: DK 7010020

Monitoring of up to eight digital inputs and control of up to four relays.

Article no.:
DK 7010020
Design
I/O unit
Benefits
Fast connection and automatic detection via plug & play
Minimal space requirements due to high concentration of inputs and outputs.
Applications
Monitoring of enclosures, rooms and containers in the IT environment
Enclosure monitoring in IT, industry and facility management
Function principle
Automatic sensor detection by the Processing Unit with consecutive numbering of the sensors
Power is supplied via the CAN-BUS interface.
Status display via integral LED
Inputs for earth-free signals
Relay output (changeover contact) can handle loads of up to max. 24 V (DC)/1 A
Material
Plastic
Surface finish
Front: Smooth
Enclosure: Textured
Colour
RAL 9005
Supply includes
I/O unit
Assembly parts for mounting on surfaces
Interfaces
2 x RJ45 CAN bus
Dimensions
Width: 138 mm
Height: 40 mm
Depth: 132 mm
Operating temperature range
0 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Customs tariff number
85176200
Product description
DK I/O unit for signal detection and execution of control commands, WHD: 138x40x132 mm, monitoring: 8 digital inputs, control: 4 relays
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity