Sensors for CMC III, PDU, LCP, IoT interface

Article no.: DK 7010120

Temperature/humidity sensor with CAN bus for monitoring the ambient temperature and air humidity inside the enclosure.

Article no.:
DK 7010120
Design
Temperature/humidity sensor
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
The temperature/humidity sensor monitors the ambient temperature and air humidity in the enclosure.
The sensor has an integrated temperature sensor and an integrated air humidity sensor.
Settings can be made via the CMC III processing unit or IoT interface
Material
Plastic
Surface finish
Front: Smooth
Enclosure: Textured
Colour
RAL 9005
Supply includes
Sensor
Mounting plate
Assembly parts
Connection to the CAN bus
Direct
Interfaces
2 x RJ45 CAN bus
Dimensions
Width: 80 mm
Height: 30 mm
Depth: 40 mm
Operating temperature range
0 °C...55 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Net weight
0.093 kg
Gross weight
0.145 kg
Customs tariff number
90269000
ETIM 9
EC002627
Product description
DK temperature/humidity sensor, connection via CAN bus interface, WHD: 80x30x40 mm, RAL 9005
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Quick guide
Data sheets
Visio Shapes
Temperature / humidity sensor with CAN bus
Art. 7010120
PU = 1 piece
Compact plastic enclosure with ventilated front, RAL 9005.
The sensor has two RJ45 connectors with an integrated CAN bus. The
sensor is automatically recognized by
Rittal Embedded Devices, and assigned within the bus sequence with
a consecutive number. Integrated multi-color LED as
status indicator.
An electronic temperature sensor for
temperature measurement in the air flow is integrated in the sensor.
An electronic humidity sensor for measuring relative
humidity in the air flow is also integrated.
Power is supplied via the connection to the CAN bus.
The warning and alarm thresholds can be set via the software of the
Rittal Embedded Devices, but are stored in the
sensor itself.
Technical data:
CAN bus sockets RJ45: 2
Degree of protection: IP 20 according to EN 60 529
Temperature measuring range:
0 °C to + 55 °C
Resolution: 0.1°K
Humidity measuring range: 5% to 95% RH
Resolution: 1% RH
Operating temperature range:
0 °C to + 55 °C
Operating humidity range:
5% to 95% RH non-condensing
WxHxD: 80 x 28 x 40 mm
Included in the PU: Sensor, quick guide and universal mounting kit