The differential pressure sensor measures the air pressure at two points and displays the pressure difference between them.
Sensors for CMC III, PDU, LCP, IoT interface
Article no.: DK 7010150
- Article no.:
- DK 7010150
- Design
- Differential pressure sensor
- Benefits
- Fast connection and automatic detection via plug & play
- Power is supplied via the CAN-BUS interface.
- Applications
- Enclosure monitoring in IT, industry and facility management
- Monitoring of enclosures, rooms and containers in the IT environment
- Function principle
- Settings can be made via the CMC III processing unit, PDU or IoT interface
- The differential pressure sensor measures the air pressure at two points in the room and displays the pressure difference between them.
- The two points in the room are defined using a thin hose connected to the sensor.
- Material
- Plastic
- Surface finish
- Front: Smooth
Enclosure: Textured - Colour
- RAL 9005
- Supply includes
- Sensor
Mounting plate
Assembly parts - Connection to the CAN bus
- Direct
- Interfaces
- 2 x RJ45 CAN bus
- Dimensions
- Width: 110 mm
Height: 30 mm
Depth: 40 mm - Operating temperature range
- 0 °C...45 °C
- Ambient humidity (non-condensing)
- 0...95 %
- Packs of
- 1 pc(s).
- Net weight
- 0.333 kg
- Gross weight
- 0.383 kg
- Customs tariff number
- 85319000
- Product description
- DK Differential pressure sensor, for bayed enclosure suites, connection via CAN bus interface, WxHxD: 110x30x40 mm, RAL 9005
- Documentation
- Quick guide