Sensors for CMC III, PDU, LCP, IoT interface

Article no.: DK 7010160

The access monitoring sensor with CAN bus uses infrared light to monitor whether the enclosure door is open or closed. An integrated vibration sensor emits an alarm if vandalism is detected.

Article no.:
DK 7010160
Design
Access monitoring sensor
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
The sensor has an integrated infrared transmitter and receiver.
The access monitoring sensor uses infrared light to monitor whether the enclosure door is open or closed.
The access monitoring sensor monitors the gravitational forces (G-forces) acting on the three x, y and z axes.
The sensor is mounted in the enclosure and pointed at the door so that the light is reflected by a reflector strip on the door.
The sensor is mounted on the enclosure frame and vibrations acting on the enclosure are transmitted to the sensor.
Settings can be made via the CMC III processing unit, PDU or IoT interface
Material
Plastic
Surface finish
Front: Smooth
Enclosure: Textured
Colour
RAL 9005
Supply includes
Sensor
Mounting plate
Assembly parts
Connection to the CAN bus
Direct
Interfaces
2 x RJ45 CAN bus
Dimensions
Width: 110 mm
Height: 30 mm
Depth: 40 mm
Operating temperature range
0 °C...55 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Net weight
0.063 kg
Gross weight
0.163 kg
Customs tariff number
85319000
ETIM 9
EC002627
Product description
DK access monitoring sensor, connection via CAN bus interface, WHD: 110x30x40 mm, RAL 9005
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Quick guide
Data sheets
Visio Shapes
Art. 7010160
Access Monitoring sensor with CAN-Bus
PU = 1 piece
Compact plastic enclosure with ventilated front, RAL 9005.
The sensor has two RJ45 connectors with an integrated CAN bus. The
sensor is automatically recognized by the Embedded Device and assigned a
consecutive number within the bus sequence. Integrated
multi-color LED as status indicator
The sensor reports whether the rack door is open or closed. It is also
possible
to monitor side panels, top covers or room doors. The sensor
has an infrared diode as transmitter and an infrared receiver
integrated
If the infrared light is reflected by e.g. a door, the
access sensor reports the door as closed
The distance between the sensor and the door can be set via the software
of the Embedded
Device, but is stored in the sensor itself
The sensor measures and monitors acceleration in three axes x, y
and z
The position of the enclosure is also monitored, e.g. if a
cabinet has fallen over
Power is supplied via the connection to the CAN bus to the
Embedded Device
Technical data infrared sensor:
Operating principle: optical
Transmitter: infrared diode
Receiver: infrared receiver
Technical data vandalism sensor:
Operating principle: acceleration sensor
Monitoring: x, y and z axis
Measuring range: -7 to +7 g
Resolution: 0.1 g
CAN bus sockets RJ45: 2
Degree of protection: IP 20 according to EN 60 529
Operating temperature range:
0 °C to + 55 °C
Operating humidity range:
5% to 95% RH non-condensing
WxHxD: 110 x 30 x 40 mm
Included in the PU:
Sensor, quick guide