Sensors for CMC III, PDU, LCP, IoT interface

Article no.: DK 7010200

The smoke detector monitors the air in the enclosure for smoke particles.

Article no.:
DK 7010200
Design
Smoke alarm
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
Settings can be made via the CMC III processing unit or IoT interface
The CMC III smoke detector is mounted in the top of the enclosure.
The sensor monitors the air in the enclosure for smoke particles.
Material
Plastic
Surface finish
Front: Smooth
Enclosure: Textured
Colour
RAL 7035
Supply includes
Sensor
Mounting plate
Mounting bracket
Assembly parts
Connection to the CAN bus
Direct
Interfaces
2 x RJ45 CAN bus
Operating temperature range
0 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Customs tariff number
85311095
Product description
DK Smoke detector, linked via CAN bus interface
Declarations
Declaration of conformity