Sensors for CMC III, PDU, LCP, IoT interface

Article no.: DK 7010210

The leak point sensor with CAN bus monitors the floor for conductive liquids (leaks) via two contacts.

Article no.:
DK 7010210
Design
Leak point sensor
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
Settings can be made via the CMC III processing unit, PDU or IoT interface
The leak point sensor has an external sensor fitted perpendicular to the base.
The sensor monitors the base for conductive liquids (leakage) using two contacts.
Material
Plastic
Surface finish
Front: Smooth
Enclosure: Textured
Colour
RAL 9005
Supply includes
Leak sensor
External sensor with connection cable
Mounting plate
Assembly parts
Connection to the CAN bus
Direct
Interfaces
2 x RJ45 CAN bus
Dimensions
Width: 110 mm
Height: 30 mm
Depth: 40 mm
Operating temperature range
0 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Net weight
0.24 kg
Gross weight
0.251 kg
Customs tariff number
90261029
ETIM 9
EC002627
Product description
DK leak point sensor, connection via CAN bus interface, WHD: 110x30x40 mm, RAL 9005
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Quick guide
Data sheets
Visio Shapes
Leakage Point sensor with CAN-Bus
Art. 7010210
PU = 1 piece
Compact plastic enclosure with ventilated front, RAL 9005.
Sensor probe (RAL 9005) externally connected via cable with plug.
The sensor has two RJ45 connectors with an integrated CAN bus. The
sensor is automatically recognized by
Rittal Embedded Devices, and assigned within the bus sequence with
a consecutive number. Integrated multi-color LED as
status indicator.
The sensor has two pins at the probe head between which the
conductivity is monitored. If a liquid closes the contact between the
two pins, the sensor reports an alarm.
Power is supplied via the connection to the CAN bus.
The warning and alarm messages can be displayed via the software of the
Rittal Embedded Devices.
Technical data sensor probe:
Operating principle: Conductivity monitoring
Rated voltage: 24 V DC
Degree of protection: IP 65
Technical data:
Socket for sensor probe: 1
CAN bus sockets RJ45: 2
Degree of protection: IP 20 according to EN 60 529
Operating temperature range:
0 °C to + 55 °C
Operating humidity range:
5% to 95% RH non-condensing
WxHxD: 110 x 30 x 40 mm
Included in the PU: Sensor, sensor probe with cable and plug<(>,<)>
quick guide and universal mounting kit