ADO Control Unit

Article no.: DK 7010501

Control unit for automatic opening of glazed doors VX IT for ADO with integral vent flaps. Designed for a rack with front and rear door.

Article no.:
DK 7010501
Design
ADO Control Unit
Benefits
Stand-alone operation supported
Technical specifications
1st rated voltage: 24 V (DC) 7030.060 for door control module and glazed doors VX IT for ADO, redundant to 2nd rated voltage
2nd rated voltage: 24 V (DC) 7030.060 for door control module and glazed doors VX IT for ADO
1 x temperature sensor input
3 x digital inputs: Alarm/front door flaps/rear door flaps
1 x input for reader units: Combination lock/transponder reader for local function testing of the vent flaps
2 x outputs for glazed doors VX IT for ADO with integral vent flaps, magnetic system with damper integrated into the door
2 x CAN bus CMC III: RJ45 for CAN bus cable
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Material
Plastic
Surface finish
Front: Smooth
Enclosure: Textured
Colour
RAL 9005
Supply includes
Temperature sensor including connection cable (supplied loose)
Assembly parts for mounting on surfaces
Operating temperature range
0 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Customs tariff number
90330090
Product description
DK ADO control unit for the automatic door opening system, activation of up to 2 door kits and 2 door extension kits for LCP, WHD: 138x40x132 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Quick guide