Earth rail, horizontal

Article no.: DK 7113000

Potential equalisation rail, current carrying capacity approx. 200 A.

Article no.:
DK 7113000
Product description
Current carrying capacity approx. 200 A.
Supply includes
Earth rail made from E-Cu 57 to DIN EN 12 163, DIN EN 13 601, 15 x 5 mm
20 connection points with M5 screws
2 earth connections 25 mm²
2 isolators
Assembly parts
Dimensions
Width: 15 mm
Height: 5 mm
Length: 450 mm
To fit
Enclosure type: AX
VX
VX IT
TS
TS IT
AX wall-mounted enclosure, 3-part
Width: > 600 mm
Depth: > 600 mm
To fit width/depth: 800 mm
Packs of
1 pc(s).
Net weight
0.402 kg
Gross weight
0.436 kg
Copper weight (kg per piece)
0.28
Customs tariff number
74198090
EAN
4028177124943
ETIM 9
EC000329
ECLASS 8.0
27400605
Product description
DK earth rail, horizontal, length 450 mm, W/D: >600 mm
Declarations
Manufacturer's declaration
Earth rail / potential equalisation rail
For installing in network and server enclosures or wall-mounted
distribution enclosures, W/D: >600 mm. The E-Cu 57 earth rail has
two isolators, 20 M5 earth connections and two 25 mm
earth connections. The rail's current carrying
capacity is 200A.
Earthing rail length: 450 mm