Connection cable for power packs

Article no.: DK 7200.215

Connection and extension cables for power packs in different country designs.

Article no.:
DK 7200.215
Design
Extension cable
Product description
Connection and extension cable with various connector/jack types (earthing-pin/C13/C14/C19/C20). PVC line, 3-pole.
Applications
CMC III
Cross-section
1 mm²
Length of connection cable
1.8 m
Connector (type)
IEC 320 connector C14
Rated voltage
230 V
110 V (DC)
Sockets
IEC 320 socket C13
Packs of
1 pc(s).
Net weight
0.168 kg
Gross weight
0.188 kg
Customs tariff number
85444290
EAN
4028177305519
ETIM 9
EC001576
ECLASS 8.0
27060402
Product description
DK Extension cable, L: 1,8 m, 230 V, 110 V (DC), C13/C14, For CMC III
Declarations
Declaration of conformity
IEC extension: 230/115 Volt,,,,,,,,
PVC line 3-pole with IEC cable coupling (non-heating
appliances) with contact protection CEE22.