- Article no.:
- DK 7507760
- Product description
- To cover unused fan panels when using fans in the FlatBox.
- Material
- Sheet steel
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Packs of
- 6 pc(s).
- Net weight
- 0.72 kg
- Gross weight
- 0.74 kg
- PCF per pack (cradle-to-gate)
- 2.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177550841
- ETIM 9
- EC000331
- ECLASS 8.0
- 27189272
- Product description
-
SK Cover plates for fan panels, for Flatbox, sheet steel, RAL 7035