- Article no.:
- TS 8609100
- Product description
- With cut-outs for the installation of module plates for connectors or for cable entry, and also for the entry of busbar systems and other installed equipment. All-round, double fold for stability and to hold the seal. Thanks to the symmetry of the enclosure frame, divider panels may also be fitted at the rear, dimensions permitting.
- Benefits
- More options: The cut-outs of a divider panel are individually equipped with module plates for 16-pole or 24-pole connectors, with module plates for cable entry and with solid module plates.
- Faster assembly: Usually only some of the total number of connector cut-outs are used. Due to the new divider panel technique, the cut-outs do not need to be covered individually. The solid module plate is used instead. The benefit: Less plates, less screws, less assembly work.
- Applications
- Notches in the corners and half-way up the sides permit the use of angular baying brackets and baying brackets, even with a divider panel fitted.
- Material
- Sheet steel, 2.0 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts and multi-tooth screws M5 x 12 mm for mounting the module plates.
- To fit
- Enclosure type: TS
Height: = 1,800 mm
Depth: = 500 mm
- Installation options
- For mounting on the outer mounting level
- This leaves the inner level free for further population
- Packs of
- 1 pc(s).
- Net weight
- 6.477 kg
- Gross weight
- 6.818 kg
- Customs tariff number
- 94039910
- EAN
- 4028177211728
- ETIM 9
- EC002525
- ECLASS 8.0
- 27182102
- Product description
-
TS Divider panel, for module plates, for WD: 1800x500 mm, Number of cut-outs: 9