- Article no.:
- TS 8610685
- Product description
- Instead of a sheet steel door or rear panel.
- Material
- Frame: Extruded aluminium section
Corner pieces: Die-cast zinc
Viewing window: Single-pane safety glass, 3 mm
- Surface finish
- Powder-coated
- Colour
- Frame: RAL 7035
Corner pieces: RAL 7035
Viewing window (printed mask on the inside): RAL 9005
- Supply includes
- Viewing door frame with safety glass
Locking rod with double-bit insert
180° hinges (4)
- Visible area
- Viewing window width: 460 mm
Viewing window height: 1,640 mm
- Viewing window height
- 1,640 mm
- Assembly instruction
- Lock components are required when mounting instead of the rear panel
- IP protection category to IEC 60 529
- IP 55
- To fit
- Enclosure type: TS
TS IT
VX SE
Width: = 600 mm
Height: = 1,800 mm
- Packs of
- 1 pc(s).
- Net weight
- 12.9 kg
- Gross weight
- 13.4 kg
- Customs tariff number
- 76101000
- EAN
- 4028177693821
- ETIM 9
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
TS Glazed door, for TS, TS IT, SE, for WH: 600x1800 mm