TS punched section with mounting flange, 23 x 73 mm

Article no.: TS 8612550

The alternative to the TS punched section with mounting flange 17 x 73 mm, with punchings for captive nuts/threaded blocks instead of the slotted holes top and bottom. Simply locate and secure.

Article no.:
TS 8612550
Product description
The alternative to the TS punched section with mounting flange 17 x 73 mm, with punchings for captive nuts/threaded blocks instead of the slotted holes top and bottom. Simply locate and secure.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly screws
Installation options
On the vertical TS, VX SE enclosure section
To fit
Enclosure type: the inner mounting level
To fit width/depth: 500 mm
Packs of
4 pc(s).
Net weight
2.084 kg
Gross weight
2.283 kg
Customs tariff number
73269098
EAN
4028177236264
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
TS TS punched section with mounting flange, 23 x 73 mm, for inner mounting level: W/D: 500 mm
Data sheets
Technical details