TS punched sections without mounting flanges, 45 x 88 mm

Article no.: TS 8612650

Heavy top-mounted equipment mounted directly on the internal surfaces (e.g. roof) is supported. Mounted on the side or rear, the enclosure can then be screw-fastened securely to the machine.

Article no.:
TS 8612650
Design
for the inner mounting level
Product description
Heavy top-mounted equipment mounted directly on the internal surfaces (e.g. roof) is supported. Mounted on the side or rear, the enclosure can then be screw-fastened securely to the machine. The twin profile with 11 rows of holes offers numerous additional opportunities for interior installation.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Installation options
On the vertical and horizontal TS, VX SE enclosure section
To fit
Enclosure type: the inner mounting level
Width/depth: 500 mm
Packs of
2 pc(s).
Net weight
2.6 kg
Gross weight
2.611 kg
Customs tariff number
73269098
EAN
4028177267053
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
TS TS punched section without mounting flange, 45 x 88 mm, for inner mounting level: for WD: 500 mm
Documentation
Instructions
Data sheets
Technical details