Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX

Article no.: VX 8619730

For securing cable ducts, cable conduit holders, equipment installed on the door, etc.

Article no.:
VX 8619730
Product description
For attaching cable ducts, cable conduit holders, equipment installed on the door, etc.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Distance between fixing points
675 mm
To fit door width
800 mm
VX installation options
In door width 800 mm
VX SE installation options
In door width 800 mm
AX installation options
In enclosure height 800 mm, in conjunction with rail for interior installation AX
AX stainless steel installation options
In enclosure height 800 mm
Installation options, AX plastic
In door width 800 mm
PC installation options
In door width 800 mm
CX installation options
In door width 800 mm
VX base/plinth installation options
In base/plinth width 850 mm for mounting on the base/plinth corner pieces
Assembly instruction
For installation in AX sheet steel, only in conjunction with rail for interior installation AX
Note
For installing your own components on the punched section with mounting flange, metal screws or self-tapping M5 screws are required
To fit
Enclosure type: VX
VX SE
PC
AX
AX plastic
CX one-piece console
CX pedestal
Suitable for width or height or depth: 800 mm
To fit
Base/plinth system VX
Packs of
4 pc(s).
Net weight
1.4 kg
Gross weight
1.588 kg
Customs tariff number
73269098
EAN
4028177924666
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
VX Punched section, with mounting flange 14 x 39 mm, for door width: 800 mm
Documentation
Instructions
Load brochure