Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, sheet steel

Article number: VX 8660.021

Base/plinth corner pieces with trim panels for flexible cable entry.

Article number:
VX 8660.021
Benefits
Reliable – Excellent stability of the base/plinth
Flexible – Countless interior installation options with VX accessories
Simple – Flush termination between the baying points
Material
Base/plinth corner piece: Sheet steel
Base/plinth trim panel front/rear: Sheet steel
Corner and baying cover: Plastic
Colour
RAL 9005
Supply includes
4 corner covers
Assembly parts
4 base/plinth corner pieces, 200 mm high
1 base/plinth trim panel, front/rear, 200 mm high
2 base/plinth trim panels, front/rear, 100 mm high
Note
Side base/plinth trim panels finish off a base/plinth unit or provide additional stabilisation between base/plinths or enable interior configuration of the base/plinth
Dimensions
Height: 200 mm
To fit
Enclosure type: VX
VX IT
VX SE
TX CableNet
TS
TS IT
TP
PC
IW
CX
Width: = 400 mm
Type rating to UL 50E
Type 1
Type 12
Weight/pack
5.85 kg
Packs of
2 pc(s).
Net weight
5.846 kg
Gross weight
5.85 kg
PCF per pack (cradle-to-gate)
22.3 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177978126
ETIM 9
EC000721
ETIM 8
EC000721
ECLASS 8.0
27182003
Product description
VX base/plinth corner piece with trim panel, front and rear, H: 200 mm, for W: 400 mm, sheet steel
Approvals
UL + C-UL - FTTA
Documentation
Further information
Instructions
Product presentations
Data sheets
Technical details