- Article no.:
 
- VX 8660051
 
- Material
 
- Base/plinth corner piece: Stainless steel 1.4301 (AISI 304)
Base/plinth trim panel front/rear: Stainless steel 1.4301 (AISI 304)
Cover caps: ABS  
- Surface finish
 
- Brushed, grain 400 
 
- Supply includes
 
- Assembly parts
4 base/plinth corner pieces
4 cover caps
2 base/plinth trim panels, front/rear, 100 mm high  
- Note
 
- Side base/plinth trim panels are required to finish off a base/plinth unit and also for additional stability between the base/plinths. 
 
- If necessary, the cover caps included with the supply may be exchanged for stainless steel cover caps for VX base/plinth system, stainless steel. 
 
- Components from the 1st generation base/plinth system cannot be combined with components from the 2nd generation base/plinth system 
 
- Dimensions
 
- Height: 100 mm 
 
- To fit
 
- Enclosure type: VX
VX SE
TS
PC
Width: = 800 mm  
- Type rating to UL 50E
 
- Type 1 
 
- Type 3R 
 
- Type 4 
 
- Type 4X 
 
- Type 12 
 
- Packs of
 
- 2 pc(s). 
 
- Net weight
 
- 4.6 kg
 
- Gross weight
 
- 4.826 kg
 
- Customs tariff number
 
- 94039910 
 
- EAN
 
- 4028177037861 
 
- ETIM 9
 
- EC000721 
 
- ETIM 8
 
- EC000721 
 
- ECLASS 8.0
 
- 27182003 
 
- Product description
 
- 
VX base/plinth corner piece with trim panel, front and rear, H: 100 mm, for W: 800 mm, stainless steel, 1.4301