Base/plinth corner pieces with base/plinth trim panels, front and rear for VX base/plinth system, stainless steel New version

Article no.: VX 8660063

Base/plinth corner pieces with front and rear trim panel. Large openings in the base/plinth corner piece for optimum access to the screw connection. Seamlessly bayable.

Article no.:
VX 8660063
Material
Base/plinth corner piece: Stainless steel 1.4301 (AISI 304)
Base/plinth trim panel front/rear: Stainless steel 1.4301 (AISI 304)
Cover caps: ABS
Surface finish
Brushed, grain 400
Supply includes
Assembly parts
4 base/plinth corner pieces
4 cover caps
1 base/plinth trim panel, front/rear, 200 mm high
2 base/plinth trim panels, front/rear, 100 mm high
Note
Side base/plinth trim panels are required to finish off a base/plinth unit and also for additional stability between the base/plinths.
If necessary, the cover caps included with the supply may be exchanged for stainless steel cover caps for VX base/plinth system, stainless steel.
Components from the 1st generation base/plinth system cannot be combined with components from the 2nd generation base/plinth system
Dimensions
Height: 200 mm
To fit
Enclosure type: VX
VX SE
TS
PC
Width: = 1,200 mm
Type rating to UL 50E
Type 1
Type 3R
Type 4
Type 4X
Type 12
Packs of
2 pc(s).
Net weight
10.98 kg
Gross weight
10.989 kg
Customs tariff number
94039910
EAN
4028177038554
ETIM 9
EC000721
ETIM 8
EC000721
ECLASS 8.0
27182003
Product description
VX base/plinth corner piece with trim panel, front and rear, H: 200 mm, for W: 1200 mm, stainless steel, 1.4301
Approvals
UL + C-UL - FTTA
Documentation
Instructions