Base/plinth trim panels, sides, for VX base/plinth system, stainless steel New version

Article no.: VX 8660080

Stainless steel base/plinth trim panels are used in the depth to finish off a base/plinth unit at the sides.

Article no.:
VX 8660080
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 400
Supply includes
Assembly parts
Note
Components from the 1st generation base/plinth system cannot be combined with components from the 2nd generation base/plinth system
Dimensions
Height: 200 mm
To fit
Enclosure type: VX
VX SE
TS
PC
Depth: = 400 mm
Type rating to UL 50E
Type 1
Type 3R
Type 4
Type 4X
Type 12
Packs of
2 pc(s).
Net weight
1.9 kg
Gross weight
2.113 kg
Customs tariff number
94039910
EAN
4028177037724
ETIM 9
EC000721
ETIM 8
EC000721
ECLASS 8.0
27182003
Product description
VX base/plinth trim panel, sides, H: 200 mm, for D: 400 mm, stainless steel, 1.4301
Approvals
UL + C-UL - FTTA
Documentation
Instructions
Data sheets
Technical details