- Article no.:
- VX 8660081
- Material
- Stainless steel 1.4301 (AISI 304)
- Surface finish
- Brushed, grain 400
- Supply includes
- Assembly parts
- Note
- Components from the 1st generation base/plinth system cannot be combined with components from the 2nd generation base/plinth system
- Dimensions
- Height: 200 mm
- To fit
- Enclosure type: VX
VX SE
TS
PC
Depth: = 500 mm
- Type rating to UL 50E
- Type 1
- Type 3R
- Type 4
- Type 4X
- Type 12
- Packs of
- 2 pc(s).
- Net weight
- 2.5 kg
- Gross weight
- 3.47 kg
- Customs tariff number
- 94039910
- EAN
- 4028177037748
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
VX base/plinth trim panel, sides, H: 200 mm, for D: 500 mm, stainless steel, 1.4301