- Article no.:
- VX 8660.091
- Design
- Vented
- Material
- Sheet steel
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: VX
VX IT
VX SE
TX CableNet
TS
TS IT
TP
PC
IW
CX
To fit width/depth: 800 mm
- Type rating to UL 50E
- Type 1
- Type 12
- Weight/pack
- 1.93 kg
- Packs of
- 2 pc(s).
- To fit
- for base/plinth system VX, sheet steel
- Net weight
- 1.8 kg
- Gross weight
- 1.928 kg
- Customs tariff number
- 94039910
- EAN
- 4028177982932
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
VX base/plinth trim panel, vented, for W/D: 800 mm, sheet steel