- Article no.:
- SZ 8800060
- Product description
- Secure cable routing in conjunction with cable entry grommets, connector grommets. Fitted instead of standard gland plates. 
- Benefits
- Particularly well-suited to cables with different cross-sections 
- Thanks to the enclosure symmetry, where dimensions permit, cable entry plates may also be inserted in the enclosure depth, right and left, analogous to the gland plates 
- Material
- Sheet steel 
- Surface finish
- Zinc-plated 
- Supply includes
- Assembly parts 
- Number of cut-outs
- 5 
- To fit
- Enclosure type: TS: = 600 mm
 Enclosure type: SE
 Enclosure type: PC
- Packs of
- 2 pc(s). 
- Net weight
- 0.874 kg
- Gross weight
- 1.074 kg
- Customs tariff number
- 73269098 
- EAN
- 4028177212466 
- ETIM 9
- EC002620 
- ECLASS 8.0
- 27189261 
- Product description
- 
TS Cable entry plate, for TS, SE and PC enclosures, for W: 600 mm