- Article no.:
- TS 8800400
- Product description
- For mounting on the horizontal enclosure sections.
- Material
- Cast steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TS 8
PS
- Packs of
- 4 pc(s).
- Net weight
- 0.224 kg
- Gross weight
- 0.268 kg
- Customs tariff number
- 73181900
- EAN
- 4028177212695
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
TS Baying clamp, horizontal, for TS/TS, TS/PS