- Article no.:
- TS 8800.430
- Product description
- For a stable connection when transporting bayed enclosure suites.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Assembly instruction
- Screw-fastening either horizontally and vertically with 8 screws, or horizontally with 2 screws and M8 threaded blocks, vertically with 4 screws
- To fit
- Enclosure type: TS 8
- Packs of
- 4 pc(s).
- Net weight
- 0.672 kg
- Gross weight
- 0.7 kg
- Customs tariff number
- 73182900
- EAN
- 4028177212725
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
TS Angular baying bracket, for TS/TS