- Article no.:
- TS 8800.500
- Product description
- Simply attach the screws, insert the quick-fit baying clamp, tap in with a hammer and lock.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TS 8
- Packs of
- 6 pc(s).
- Net weight
- 0.318 kg
- Gross weight
- 0.347 kg
- Customs tariff number
- 83024900
- EAN
- 4028177225114
- ETIM 9
- EC002622
- ECLASS 8.0
- 27142423
- Product description
-
TS Quick-fit baying clamp, one-piece, for TS/TS