Order no.
Luminous flux
Rated operating voltage
Socket version
Design
Width
Order no. | Luminous flux | Rated operating voltage | Socket version | Design | Width |
---|---|---|---|---|---|
2500100 | 400 lm | 100 V - 230 V, 1~, 50 Hz/60 Hz | - | Without socket | 262 mm |
2500104 | 400 lm | 100 V - 230 V, 1~, 50 Hz/60 Hz | - | Without socket | 262 mm |
2500110 | 600 lm | 100 V - 230 V, 1~, 50 Hz/60 Hz | - | Without socket | 337 mm |
2500114 | 600 lm | 100 V - 230 V, 1~, 50 Hz/60 Hz | - | Without socket | 337 mm |
2500200 | 900 lm | 100 V - 230 V, 1~, 50 Hz/60 Hz | - | Without socket | 437 mm |
2500210 | 900 lm | 100 V - 230 V, 1~, 50 Hz/60 Hz | D, earthing-pin (type F, CEE 7/3) | with socket | 437 mm |
2500211 | 900 lm | 100 V - 230 V, 1~, 50 Hz/60 Hz | GB (type G, BS 1363) | with socket | 437 mm |
2500212 | 900 lm | 100 V - 230 V, 1~, 50 Hz/60 Hz | F/B (type E, CEE 7/5) | with socket | 437 mm |
2500213 | 900 lm | 100 V - 230 V, 1~, 50 Hz/60 Hz | CH (type J, SEV 1011) | with socket | 437 mm |
2500214 | 900 lm | 100 V - 125 V, 1~, 50 Hz/60 Hz | USA/CDN (type B, NEMA 5-15) | with socket | 437 mm |
2500220 | 900 lm | 24 V (DC) | - | Without socket | 437 mm |
2500300 | 1,200 lm | 100 V - 230 V, 1~, 50 Hz/60 Hz | - | With motion detector | 437 mm |
2500310 | 1,200 lm | 100 V - 230 V, 1~, 50 Hz/60 Hz | D, earthing-pin (type F, CEE 7/3) | with socket, with motion detector | 437 mm |
2500311 | 1,200 lm | 100 V - 230 V, 1~, 50 Hz/60 Hz | GB (type G, BS 1363) | with socket, with motion detector | 437 mm |
2500312 | 1,200 lm | 100 V - 230 V, 1~, 50 Hz/60 Hz | F/B (type E, CEE 7/5) | with socket, with motion detector | 437 mm |
2500313 | 1,200 lm | 100 V - 230 V, 1~, 50 Hz/60 Hz | CH (type J, SEV 1011) | with socket, with motion detector | 437 mm |
2500314 | 1,200 lm | 100 V - 125 V, 1~, 50 Hz/60 Hz | USA/CDN (type B, NEMA 5-15) | with socket, with motion detector | 437 mm |
2500320 | 1,200 lm | 24 V - 56 V (DC) | - | With motion detector | 437 mm |